Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Power E048-FC-B-modul
Bill of material
HARTING 09050483204
MANUID
Product number of the Manufacturer
09050483204
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange
DESCLONG
Long Description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Power E048-FC-B-modul
SUPPLIERALTNO
Alternative product number
09 05 048 3204
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAP662
Number of rows
3
AAT080
Pole number
48
AAU734
Manufacturer product description
Connectors, Female connector, Crimp termination, Contacts: 48, Coding: Hole coding, Coding with loss of contacts, PCB fixing: With fixing flange
AAW338
Manufacturer product designation
DIN-Power E048-FC-B-modul
AAZ327
Grid dimensions 1
5.080 mm
AAZ328
Grid dimensions 2
5.080 mm
AAZ334
Type of PCB contacting
Crimp termination
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
80
QUANTITYINT
Quantity Scale
80
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD