Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
DIN-Signal Q064MW-13,0C1-2
Bill of material
HARTING 09721646907
MANUID
Product number of the Manufacturer
09721646907
DESCSHORT
Short Description
Connectors, Male connector, Wrap termination, Rated current: ‌2 A, Contacts: 64, Straight
DESCLONG
Long Description
Connectors, Male connector, Wrap termination, Rated current: ‌2 A, Contacts: 64, Straight, Copper alloy, Noble metal, Mating side, Performance level: 2, acc. to IEC 60603-2, Coding: Coding with loss of contacts, PCB fixing: With fixing flange, Thermoplastic resin, glass-fibre filled, RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
DIN-Signal Q064MW-13,0C1-2
SUPPLIERALTNO
Alternative product number
09 72 164 6907
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAC202
Material of the contact coat
Noble metal, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
2 A
AAP662
Number of rows
2
AAT080
Pole number
64
AAU734
Manufacturer product description
Connectors, Male connector, Wrap termination, Rated current: ‌2 A, Contacts: 64, Straight
AAW338
Manufacturer product designation
DIN-Signal Q064MW-13,0C1-2
AAZ327
Grid dimensions 1
2.540 mm
AAZ328
Grid dimensions 2
2.540 mm
AAZ332
Pin length
13 mm
AAZ334
Type of PCB contacting
Wrap termination
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-55 °C
AAZ361
upper limit temperature
125 °C
AAZ363
Coating plug contact area
Noble metal, Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
With fixing flange
QUANTITYMIN
Minimum Order Quantity
20
QUANTITYINT
Quantity Scale
20
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型