Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Easy Lock ® 16A, SL
Bill of material
HARTING 09000005225
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005225
DESCSHORT
Short Description
Locking levers, Size: 16 A, Single locking lever
DESCLONG
Long Description
Locking levers, Size: 16 A, Single locking lever
MANUTYPEDESC
Manufacturer Type Description
Han-Easy Lock ® 16A, SL
SUPPLIERALTNO
Alternative product number
09 00 000 5225
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han-Easy Lock ® 16A, SL
AAO742
Brand
Han A®
AAU734
Manufacturer product description
Locking levers, Size: 16 A, Single locking lever
AAW338
Manufacturer product designation
Locking levers, Size: 16 A, Single locking lever
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han Q 5/0 Female Insert Crimp
    HARTING
    Han Q5/0-M-QL 2,5mm²
    HARTING
    Han-Easy Lock ®  16B, SL
    HARTING
    Han-Easy Lock ®  24B, SL
    HARTING
    Han-Easy Lock ®  10B, SL
    HARTING
    Han Q5/0-F-QL 2,5mm²
    HARTING
    Han Q 5/0-M-C
    HARTING
    R 15-STI-C-1,5 QMM-AWG16
    HARTING
    R 15-STI-C-0,14-0,37 QMM-AWG26-22
    HARTING
    Han D F Crimp Contact Ag AWG 16
    HARTING
    Han 32A-asg1-K-21
    HARTING
    7/8 Cable Assembly 4p+PE st/- m/- 1,5m
    HARTING
    Han D female contact-c 1mm² (Ag)
    HARTING
    Han D F Crimp Contact Au AWG 18
Previews
3D
Dimension
2D
Download CAD models