Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48HPR Mounting Frame
Bill of material
HARTING 09400009965
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400009965
DESCSHORT
Short Description
Mounting frames, Han® HPR, Thread M8, Size: 48 B
DESCLONG
Long Description
Mounting frames, Han® HPR, Thread M8, Size: 48 B
MANUTYPEDESC
Manufacturer Type Description
Han 48HPR Mounting Frame
SUPPLIERALTNO
Alternative product number
09 40 000 9965
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Han 48HPR Mounting Frame
AAS461
Size
48 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Mounting frames, Han® HPR, Thread M8, Size: 48 B
AAW338
Manufacturer product designation
Mounting frames, Han® HPR, Thread M8, Size: 48 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)