Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han hinged frame plus, for 8 modules a-h
Bill of material
HARTING 09140320371
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140320371
DESCSHORT
Short Description
Hinged frame plus, for 8 modules, a … h, Size: L32 B
DESCLONG
Long Description
Hinged frame plus, for 8 modules, a … h, Size: L32 B
MANUTYPEDESC
Manufacturer Type Description
Han hinged frame plus, for 8 modules a-h
SUPPLIERALTNO
Alternative product number
09 14 032 0371
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Han hinged frame plus, for 8 modules a-h
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS461
Size
L32 B
AAS465
Insertion cycles, min.
500
AAS469
Material of the contact carrier frame
Zink print cast, Stainless steel
AAU734
Manufacturer product description
Hinged frame plus, for 8 modules, a … h, Size: L32 B
AAW338
Manufacturer product designation
Hinged frame plus, for 8 modules, a … h, Size: L32 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han L32 B-HBM-SL-CP
    HARTING
    Han B Protect Cover Die Cast for Base
    HARTING
    Han 3A Protect Cover, Sealing Die Cast f
    HARTING
    Pneum. contact metal ID 4 female
    HARTING
    Pneumatic module for 3 contacts
    HARTING
    Han hinged frame plus, for 8 modules A-H
Previews
3D
Dimension
2D
Download CAD models