Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Hinged Frame 24B a-f w/o fix. screws
Bill of material
HARTING 09140240319
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140240319
DESCSHORT
Short Description
Hinged frame, for 6 modules, a ... f, Size: 24 B
DESCLONG
Long Description
Hinged frame, for 6 modules, a ... f, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
Hinged Frame 24B a-f w/o fix. screws
SUPPLIERALTNO
Alternative product number
09 14 024 0319
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAO057
Product type
Hinged Frame 24B a-f w/o fix. screws
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS461
Size
24 B
AAS465
Insertion cycles, min.
500
AAS469
Material of the contact carrier frame
Zink print cast
AAU734
Manufacturer product description
Hinged frame, for 6 modules, a ... f, Size: 24 B
AAW338
Manufacturer product designation
Hinged frame, for 6 modules, a ... f, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    HARTING
    Han High Density module, crimp male
    HARTING
    Han DD module, crimp male
    HARTING
    Han hinged frame plus, for 6 modules A-F
    HARTING
    Pneumatic contact male 4,0 mm
    HARTING
    Han Pneumatic module, for 1,6+ 3+ 4mm
    HARTING
    Han D R15 stift-c 0,75 mm Ag
    HARTING
    Pneumatic contact fem. with valve 4,0 mm
    HARTING
    Han hinged frame plus, for 6 modules a-f
    HARTING
    Han Multi module, 12 pin female
    HARTING
    Hinged frame 24B for 6 modules (A..F)
    HARTING
    D-Sub, MA AWG 20-24 crimp cont
    HARTING
    Hinged frame 24B for 6 modules (a..f)
Previews
3D
Dimensão
2D
Baixar modelos em CAD