Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Frame 3xHC 350
Bill of material
HARTING 09110009963
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110009963
DESCSHORT
Short Description
Frame, for male inserts, for female inserts, 3x Han® HC Modular 350, Size: 24 B
DESCLONG
Long Description
Frame, for male inserts, for female inserts, 3x Han® HC Modular 350, Size: 24 B
MANUTYPEDESC
Manufacturer Type Description
Frame 3xHC 350
SUPPLIERALTNO
Alternative product number
09 11 000 9963
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
Frame 3xHC 350
AAS461
Size
24 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for male inserts, for female inserts, 3x Han® HC Modular 350, Size: 24 B
AAW338
Manufacturer product designation
Frame, for male inserts, for female inserts, 3x Han® HC Modular 350, Size: 24 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 1HC-bu-s-M10  350A
    HARTING
    Han 1HC-sti-AX (350A,95-120mm2)
    HARTING
    Han U Hex Adaptor M25 x1.5
    WAGO
    859-501 - Frame to enlarge the terminal block width
Previews
3D
Dimension
2D
Download CAD models