Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 4HC-Halterung
Bill of material
HARTING 09110009954
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09110009954
DESCSHORT
Short Description
Frame, for male inserts, for female inserts, 4x HC 350 contacts + 2x Han® Q 5/0 in a hood, Size: 48 B
DESCLONG
Long Description
Frame, for male inserts, for female inserts, 4x HC 350 contacts + 2x Han® Q 5/0 in a hood, Size: 48 B
MANUTYPEDESC
Manufacturer Type Description
Han 4HC-Halterung
SUPPLIERALTNO
Alternative product number
09 11 000 9954
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han 4HC-Halterung
AAS461
Size
48 B
AAS471
Mounting type for the fixing element
Screw
AAU734
Manufacturer product description
Frame, for male inserts, for female inserts, 4x HC 350 contacts + 2x Han® Q 5/0 in a hood, Size: 48 B
AAW338
Manufacturer product designation
Frame, for male inserts, for female inserts, 4x HC 350 contacts + 2x Han® Q 5/0 in a hood, Size: 48 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models