Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
2 component epoxy adhesive for gl ass fi
Bill of material
HARTING 20800019902
MANUID
Product number of the Manufacturer
20800019902
DESCSHORT
Short Description
Epoxy adhesive, for glas fibre, 2 ml EPO-TEK 360 with hardener (10:1), 4 g foil pack
DESCLONG
Long Description
Epoxy adhesive, for glas fibre, 2 ml EPO-TEK 360 with hardener (10:1), 4 g foil pack
MANUTYPEDESC
Manufacturer Type Description
2 component epoxy adhesive for gl ass fi
SUPPLIERALTNO
Alternative product number
20 80 001 9902
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAO057
Product type
2 component epoxy adhesive for gl ass fi
AAU734
Manufacturer product description
Epoxy adhesive, for glas fibre, 2 ml EPO-TEK 360 with hardener (10:1), 4 g foil pack
AAW338
Manufacturer product designation
Epoxy adhesive, for glas fibre, 2 ml EPO-TEK 360 with hardener (10:1), 4 g foil pack
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
35061000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    LP-ADAPTER Han DD Plus (2,4mm PCB)
    HARTING
    Han 24HPR EasyCon mounting panel KSP1
    HARTING
    CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
Download CAD models
No generation actions are associated with this part