Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC Cord Grip PG 11
Bill of material
HARTING 09620005025
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09620005025
DESCSHORT
Short Description
Cable gland, EMC version, Pg 11, Pg 13.5, Clamping range: 8 ... 10.5 mm, Shielding diameter: 6.5 ... 10.5 mm, Material (cable glands): Metal, IP68
DESCLONG
Long Description
Cable gland, EMC version, Pg 11, Pg 13.5, Clamping range: 8 ... 10.5 mm, Shielding diameter: 6.5 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
MANUTYPEDESC
Manufacturer Type Description
Han EMC Cord Grip PG 11
SUPPLIERALTNO
Alternative product number
09 62 000 5025
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
14
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
22 mm
AAS460
Size of connection thread
PG11, PG13.5
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, EMC version, Pg 11, Pg 13.5, Clamping range: 8 ... 10.5 mm, Shielding diameter: 6.5 ... 10.5 mm, Material (cable glands): Metal, IP68, Wrench size: 22
AAW338
Manufacturer product designation
Cable gland, EMC version, Pg 11, Pg 13.5, Clamping range: 8 ... 10.5 mm, Shielding diameter: 6.5 ... 10.5 mm, Material (cable glands): Metal, IP68
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。