Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Halb-Verschraubung Pg13,5-Metall
Bill of material
HARTING 09000005114
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005114
DESCSHORT
Short Description
Cable gland, With simple seal, Pg 13.5, Material (cable glands): Metal, IP65, Wrench size: 20
DESCLONG
Long Description
Cable gland, With simple seal, Pg 13.5, Material (cable glands): Metal, IP65, Wrench size: 20
MANUTYPEDESC
Manufacturer Type Description
Halb-Verschraubung Pg13,5-Metall
SUPPLIERALTNO
Alternative product number
09 00 000 5114
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP65
AAG623
wrench width 1
20 mm
AAS460
Size of connection thread
PG13.5
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, With simple seal, Pg 13.5, Material (cable glands): Metal, IP65, Wrench size: 20
AAW338
Manufacturer product designation
Cable gland, With simple seal, Pg 13.5, Material (cable glands): Metal, IP65, Wrench size: 20
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models