Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Uni Seal Yellow PG29 24-28mm
Bill of material
HARTING 09000005097
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005097
DESCSHORT
Short Description
Cable gland, Pg 29, Clamping range: 24 ... 28 mm, Material (cable glands): Metal, IP68, Wrench size: 40
DESCLONG
Long Description
Cable gland, Pg 29, Clamping range: 24 ... 28 mm, Material (cable glands): Metal, IP68, Wrench size: 40
MANUTYPEDESC
Manufacturer Type Description
Acces. Uni Seal Yellow PG29 24-28mm
SUPPLIERALTNO
Alternative product number
09 00 000 5097
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
40 mm
AAS460
Size of connection thread
PG29
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 29, Clamping range: 24 ... 28 mm, Material (cable glands): Metal, IP68, Wrench size: 40
AAW338
Manufacturer product designation
Cable gland, Pg 29, Clamping range: 24 ... 28 mm, Material (cable glands): Metal, IP68, Wrench size: 40
BAA039
max. operating ambient temperature
130 °C
BAA351
color
light yellow
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model