Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Uni-Dicht-Verschraubung Pg21, 9-13mm
Bill of material
HARTING 09000005091
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005091
DESCSHORT
Short Description
Cable gland, Pg 21, Clamping range: 9 ... 13 mm, Material (cable glands): Metal, IP68, Wrench size: 30
DESCLONG
Long Description
Cable gland, Pg 21, Clamping range: 9 ... 13 mm, Material (cable glands): Metal, IP68, Wrench size: 30
MANUTYPEDESC
Manufacturer Type Description
Uni-Dicht-Verschraubung Pg21, 9-13mm
SUPPLIERALTNO
Alternative product number
09 00 000 5091
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
30 mm
AAS460
Size of connection thread
PG21
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, Pg 21, Clamping range: 9 ... 13 mm, Material (cable glands): Metal, IP68, Wrench size: 30
AAW338
Manufacturer product designation
Cable gland, Pg 21, Clamping range: 9 ... 13 mm, Material (cable glands): Metal, IP68, Wrench size: 30
BAA039
max. operating ambient temperature
130 °C
BAA351
color
red
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Os usuários que visualizaram isso também estavam interessados ​​em
    HARTING
    Han B Base Surface LC 2 Levers 1xPg21
    HARTING
    Han E 24 Pos. M Insert Screw
    HARTING
    Han 3A-HSM angled-L-M20 bottom closed
    ifm_electronic
    EBC024 - splitter boxes
    HARTING
    Han 3A HOOD TOP ENTRY M25 LC W/GASKET
    HARTING
    Han E 24 Pos. F Insert Screw
    HARTING
    Uni-Dicht-Verschraubung Pg21, 14-18mm
    HARTING
    Han E 24 Pos. F Insert Crimp
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça