Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
VERSCHRAUBUNG SKV 11
Bill of material
HARTING 09000005165
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005165
DESCSHORT
Short Description
Cable gland, With strain relief, Pg 11, Material (cable glands): Thermoplastic, IP68, Wrench size: 19
DESCLONG
Long Description
Cable gland, With strain relief, Pg 11, Material (cable glands): Thermoplastic, IP68, Wrench size: 19
MANUTYPEDESC
Manufacturer Type Description
VERSCHRAUBUNG SKV 11
SUPPLIERALTNO
Alternative product number
09 00 000 5165
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC108
Degree of protection (IP), mounted
IP68
AAG623
wrench width 1
19 mm
AAS460
Size of connection thread
PG11
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, With strain relief, Pg 11, Material (cable glands): Thermoplastic, IP68, Wrench size: 19
AAW338
Manufacturer product designation
Cable gland, With strain relief, Pg 11, Material (cable glands): Thermoplastic, IP68, Wrench size: 19
BAA351
color
Grey, dark grey
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
下載CAD模型
沒有和該零件有關的生成操作