Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Blanking Piece PG 16 with o-ring
Bill of material
HARTING 09000005072
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005072
DESCSHORT
Short Description
Dummy plugs, With O-ring, Pg 16, Wrench size: 24, Metal
DESCLONG
Long Description
Dummy plugs, With O-ring, Pg 16, Wrench size: 24, Metal
MANUTYPEDESC
Manufacturer Type Description
Acces. Blanking Piece PG 16 with o-ring
SUPPLIERALTNO
Alternative product number
09 00 000 5072
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Acces. Blanking Piece PG 16 with o-ring
AAU734
Manufacturer product description
Dummy plugs, With O-ring, Pg 16, Wrench size: 24, Metal
AAW338
Manufacturer product designation
Dummy plugs, With O-ring, Pg 16, Wrench size: 24, Metal
BAB664
material
Metal film
BAE337
Clothing size
Pg 16
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    HARTING
    ACCES. BLANKING PIECE M25x1.5
    HARTING
    Uni-Dicht-Verschraubung Pg36, 29-34mm
    HARTING
    REDUKTION M. O-RING PG 16-13.5
    HARTING
    Han 3A-gw-11
    HARTING
    Han 3A-HSM-L-11
    HARTING
    Han B Base Surface LC 2 Levers 1 Entry P
    LAPP
    SKINTOP® MS - Cable gland brass
    HARTING
    Uni-Dicht-Verschraubung Pg 16, 7-10,5mm
    HARTING
    Han B Hood Side Entry LC 2 Reels PG 16
    HARTING
    Uni-Dicht-Verschraubung Pg36, 32-36mm
    HARTING
    BLINDSTOPFEN M.O-RING PG 36
    HARTING
    BLINDSTOPFEN M. 0-RING PG 13.5
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !