카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Acces. Metal Multiple Cable Seal Pg 36
Bill of material
HARTING 09000005018
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09000005018
DESCSHORT
Short Description
Cable gland, With cutting seal, Pg 36, Clamping range: 23 ... 34 mm, Material (cable glands): Metal, IP65, Wrench size: 47
DESCLONG
Long Description
Cable gland, With cutting seal, Pg 36, Clamping range: 23 ... 34 mm, Material (cable glands): Metal, IP65, Wrench size: 47
MANUTYPEDESC
Manufacturer Type Description
Acces. Metal Multiple Cable Seal Pg 36
SUPPLIERALTNO
Alternative product number
09 00 000 5018
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC108
Degree of protection (IP), mounted
IP65
AAG623
wrench width 1
47 mm
AAS460
Size of connection thread
PG36
AAS481
Thread type of the cable gland
PG
AAU734
Manufacturer product description
Cable gland, With cutting seal, Pg 36, Clamping range: 23 ... 34 mm, Material (cable glands): Metal, IP65, Wrench size: 47
AAW338
Manufacturer product designation
Cable gland, With cutting seal, Pg 36, Clamping range: 23 ... 34 mm, Material (cable glands): Metal, IP65, Wrench size: 47
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.