Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Sealing EMC M25 x 1,5 Han Q 8/0
Bill of material
HARTING 19620005057
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19620005057
DESCSHORT
Short Description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 6 ... 11 mm, Material (cable glands): Metal
DESCLONG
Long Description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 6 ... 11 mm, Material (cable glands): Metal, Wrench size: 28
MANUTYPEDESC
Manufacturer Type Description
Cable Sealing EMC M25 x 1,5 Han Q 8/0
SUPPLIERALTNO
Alternative product number
19 62 000 5057
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAG623
wrench width 1
28 mm
AAO057
Product type
Han-Compact®
AAO742
Brand
Han-Compact®
AAS460
Size of connection thread
M25
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 6 ... 11 mm, Material (cable glands): Metal, Wrench size: 28
AAW338
Manufacturer product designation
Cable gland, EMC version, for hoods, M25, Clamping range: 10.5 ... 14 mm, Shielding diameter: 6 ... 11 mm, Material (cable glands): Metal
BAB664
material
Metal film
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)