Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Cable Gland M32 13-21mm Stainless Steel
Bill of material
HARTING 19440005084
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440005084
DESCSHORT
Short Description
Cable gland, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
DESCLONG
Long Description
Cable gland, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
MANUTYPEDESC
Manufacturer Type Description
Cable Gland M32 13-21mm Stainless Steel
SUPPLIERALTNO
Alternative product number
19 44 000 5084
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
140
AAO057
Product type
Han-INOX®
AAO742
Brand
Han-INOX®
AAS460
Size of connection thread
M32
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
AAW338
Manufacturer product designation
Cable gland, M32, Clamping range: 13 ... 21 mm, Material (cable glands): Stainless steel, Material (clamping ring): Polyamide (PA)
BAB664
material
Stainless steel
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
73072910
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели