Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
Bill of material
HARTING 19000005132
MANUID
Product number of the Manufacturer
19000005132
DESCSHORT
Short Description
Cable gland, M20, Clamping range: 6 ... 12 mm, Material (cable glands): Thermoplastic, IP68
DESCLONG
Long Description
Cable gland, M20, Clamping range: 6 ... 12 mm, Material (cable glands): Thermoplastic, IP68
MANUTYPEDESC
Manufacturer Type Description
CABLE CLAMP M20, 6-12m, THERMOPLASTIC BL
SUPPLIERALTNO
Alternative product number
19 00 000 5132
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAC108
Degree of protection (IP), mounted
IP68
AAS460
Size of connection thread
M20
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M20, Clamping range: 6 ... 12 mm, Material (cable glands): Thermoplastic, IP68
AAW338
Manufacturer product designation
Cable gland, M20, Clamping range: 6 ... 12 mm, Material (cable glands): Thermoplastic, IP68
BAA039
max. operating ambient temperature
100 °C
BAA351
color
Black
BAB664
material
Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania