Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han CGM-M M40x1,5 D.20-26mm
Bill of material
HARTING 19000005097
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19000005097
DESCSHORT
Short Description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA)
DESCLONG
Long Description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 50
MANUTYPEDESC
Manufacturer Type Description
Han CGM-M M40x1,5 D.20-26mm
SUPPLIERALTNO
Alternative product number
19 00 000 5097
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAC108
Degree of protection (IP), mounted
IP68, IP69 / IPX9K acc. to ISO 20653
AAG623
wrench width 1
50 mm
AAO057
Product type
Han® CGM-M
AAO742
Brand
Han® CGM-M
AAS460
Size of connection thread
M40
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA), IP68, IP69 / IPX9K acc. to ISO 20653, Wrench size: 50
AAW338
Manufacturer product designation
Cable gland, M40, Clamping range: 20 ... 26 mm, Material (cable glands): Brass, Material (clamping ring): Polyamide (PA)
BAA039
max. operating ambient temperature
100 °C
BAB664
material
Brass
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)