Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Han 16B - D-Sub 37
Bill of material
HARTING 09300009968
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09300009968
DESCSHORT
Short Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 4
DESCLONG
Long Description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 4
MANUTYPEDESC
Manufacturer Type Description
Adapter Han 16B - D-Sub 37
SUPPLIERALTNO
Alternative product number
09 30 000 9968
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
35
AAB599
Shape of recess
D-SUB
AAC200
Material of the adapter plate
Plastic
AAO057
Product type
Adapter Han 16B - D-Sub 37
AAS461
Size
16 B
AAU734
Manufacturer product description
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 4
AAW338
Manufacturer product designation
Adapter plate, for 1 x D-Sub, Thermoplastic, Size: 16 B, Adapter for: D-Sub 4
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir