카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Metal Han 10A/16A D-Sub 25/37
Bill of material
HARTING 09200009925
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09200009925
DESCSHORT
Short Description
Adapter plate, for 1 x D-Sub, Metal, Adapter for: D-Sub 3 in the Han® 10 A, D-Sub 4 in the Han® 16 A
DESCLONG
Long Description
Adapter plate, for 1 x D-Sub, Metal, Adapter for: D-Sub 3 in the Han® 10 A, D-Sub 4 in the Han® 16 A
MANUTYPEDESC
Manufacturer Type Description
Adapter Metal Han 10A/16A D-Sub 25/37
SUPPLIERALTNO
Alternative product number
09 20 000 9925
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB599
Shape of recess
Trapeze
AAC200
Material of the adapter plate
Steel, Stainless steel, aluminum
AAO057
Product type
Adapter Metal Han 10A/16A D-Sub 25/37
AAU734
Manufacturer product description
Adapter plate, for 1 x D-Sub, Metal, Adapter for: D-Sub 3 in the Han® 10 A, D-Sub 4 in the Han® 16 A
AAW338
Manufacturer product designation
Adapter plate, for 1 x D-Sub, Metal, Adapter for: D-Sub 3 in the Han® 10 A, D-Sub 4 in the Han® 16 A
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
    HARTING
    Adapter Han 10A - D-Sub 15
미리보기
3D
2D
CAD모델 다운로드