Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A Screw-in adapter M20 EN AW 6026
Bill of material
HARTING 6104100037900
MANUID
Product number of the Manufacturer
6104100037900
PREVIEW
Preview
DESCSHORT
Short Description
Screw-in adapter, With seal, Size: Han® 3 A
DESCLONG
Long Description
Screw-in adapter, With seal, Size: Han® 3 A
MANUTYPEDESC
Manufacturer Type Description
Han 3A Screw-in adapter M20 EN AW 6026
SUPPLIERALTNO
Alternative product number
61 04 100 0379 00
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAO057
Product type
Han 3A Screw-in adapter M20 EN AW 6026
AAU734
Manufacturer product description
Screw-in adapter, With seal, Size: Han® 3 A
AAW338
Manufacturer product designation
Screw-in adapter, With seal, Size: Han® 3 A
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част