카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han HPR HPTC 1400 CS UNSH IP65/67 240
Bill of material
HARTING 10402912129
MANUID
Product number of the Manufacturer
10402912129
DESCSHORT
Short Description
Connector sets, Rated current: ‌1,400 A, Complete set, Cable side, Size: 3, 2x M40, Material: Aluminium die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connector sets, Rated current: ‌1,400 A, Complete set, Cable side, Size: 3, 2x M40, Material: Aluminium die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han HPR HPTC 1400 CS UNSH IP65/67 240
SUPPLIERALTNO
Alternative product number
10 40 291 2129
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB499
Rated surge voltage
20 kV
AAB789
max. connectable conductor cross-section multiple wire
240 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
1400 A
AAP372
number of cable inlets
2
AAP798
Application standards
EN 50467
AAS460
Size of connection thread
M40
AAU731
Manufacturer product family
Han® HPR HPTC
AAU734
Manufacturer product description
Han HPR HPTC 1400 CS UNSH IP65/67 240
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAC487
material of insulation
Polyamide (PA)
BAC676
Max. line cross section, flexible
240 mm²
BAH005
rated voltage
3600 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.