Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han HPR HPTC 400 CS UNSH IP65/67 120
Bill of material
HARTING 10402712136
MANUID
Product number of the Manufacturer
10402712136
DESCSHORT
Short Description
Connector sets, Rated current: ‌400 A, Complete set, Cable side, Size: 2, 1x M40, Material: Aluminium die-cast, Degree of protection: IP65, IP67
DESCLONG
Long Description
Connector sets, Rated current: ‌400 A, Complete set, Cable side, Size: 2, 1x M40, Material: Aluminium die-cast, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han HPR HPTC 400 CS UNSH IP65/67 120
SUPPLIERALTNO
Alternative product number
10 40 271 2136
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB499
Rated surge voltage
10 kV
AAB789
max. connectable conductor cross-section multiple wire
120 mm²
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAF726
rated current
400 A
AAP372
number of cable inlets
1
AAP798
Application standards
EN 50467
AAS460
Size of connection thread
M40
AAU731
Manufacturer product family
Han® HPR HPTC
AAU734
Manufacturer product description
Han HPR HPTC 400 CS UNSH IP65/67 120
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast
BAC487
material of insulation
Polyamide (PA)
BAC676
Max. line cross section, flexible
120 mm²
BAH005
rated voltage
1800 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。