Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Compact housing
Bill of material
HARTING 09140010301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140010301
DESCSHORT
Short Description
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated
DESCLONG
Long Description
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Compact housing
SUPPLIERALTNO
Alternative product number
09 14 001 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
39
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
nickel-plated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
nickel-plated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, locked condition
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Modular Compact housing
AAO742
Brand
Han-Modular® Compact
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Modular® Compact
AAS461
Size
Modular Compact
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, locked condition
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: Modular Compact, Single locking lever, Stainless steel, Material (hood/housing): Zinc die-cast, Nickel plated
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models