Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han 24HPR VarioShell-HBMA-SCL-4xM32
Bill of material
HARTING 09401242443
MANUID
Product number of the Manufacturer
09401242443
DESCSHORT
Short Description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 1x 24 HPR, 4x M32
DESCLONG
Long Description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 1x 24 HPR, 4x M32, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
MANUTYPEDESC
Manufacturer Type Description
Han 24HPR VarioShell-HBMA-SCL-4xM32
SUPPLIERALTNO
Alternative product number
09 40 124 2443
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66, IP67, IP68, IP69
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 24HPR VarioShell-HBMA-SCL-4xM32
AAO742
Brand
Han® HPR VarioShell
AAP372
number of cable inlets
4
AAS459
Corrosion resistance
Han® HPR VarioShell
AAS460
Size of connection thread
for 1x 24 HPR, M32
AAS461
Size
24 HPR
AAS462
Mounting method of the cable gland
for 1x 24 HPR, metric
AAU734
Manufacturer product description
Bulkhead mounted housing, Angled, Size: 24 HPR, for 1x 24 HPR, 4x M32, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP66, IP67, IP68, IP69
AAW338
Manufacturer product designation
Bulkhead mounted housing, Angled, Size: 24 HPR, for 1x 24 HPR, 4x M32
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, Corrosion resistant
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés