Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-C-TL-with cord-black chrome
Bill of material
HARTING 09400035402
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400035402
DESCSHORT
Short Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel
DESCLONG
Long Description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR-C-TL-with cord-black chrome
SUPPLIERALTNO
Alternative product number
09 40 003 5402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Bayonet
AAB396
Design of housing surface
Chromalized
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAO057
Product type
Han 3HPR-C-TL-with cord-black chrome
AAO742
Brand
Han® HPR
AAS461
Size
3 A
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Protection cover, for bulkhead mounted housings, for surface mounted housings, With fixing cord, Size: 3 A, Toggle locking, Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
Zink print cast
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型