카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3HPR-HSM angled PG 13,5
Bill of material
HARTING 09400030901
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09400030901
DESCSHORT
Short Description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Top entry, 1x Pg 13.5
DESCLONG
Long Description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Top entry, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
MANUTYPEDESC
Manufacturer Type Description
Han 3HPR-HSM angled PG 13,5
SUPPLIERALTNO
Alternative product number
09 40 003 0901
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAB224
Arrangement of the cable lead-in
vertical, top
AAB396
Design of housing surface
Chromalized
AAB408
Design of housing
Adapter
AAB504
Housing coating
Chromated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han 3HPR-HSM angled PG 13,5
AAO742
Brand
Han® HPR
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han® HPR
AAS460
Size of connection thread
PG13.5
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
PG
AAU734
Manufacturer product description
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Top entry, 1x Pg 13.5, Material (hood/housing): Zinc die-cast, Chromated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68
AAW338
Manufacturer product designation
Adapter, Open bottom, for assembly of bulkhead mounted bulkhead mounted position, Size: 3 A, Top entry, 1x Pg 13.5
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드