Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 48HPR mounting cover (2xM50/1xM20)
Bill of material
HARTING 19400489815
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19400489815
DESCSHORT
Short Description
Mounting cover, Distance bolt M5, Size: 48 B, Screw locking, Stainless steel
DESCLONG
Long Description
Mounting cover, Distance bolt M5, Size: 48 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
MANUTYPEDESC
Manufacturer Type Description
Han 48HPR mounting cover (2xM50/1xM20)
SUPPLIERALTNO
Alternative product number
19 40 048 9815
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Screw
AAB396
Design of housing surface
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAO057
Product type
Han 48HPR mounting cover (2xM50/1xM20)
AAO742
Brand
Han® HPR
AAS461
Size
48 B
AAU734
Manufacturer product description
Mounting cover, Distance bolt M5, Size: 48 B, Screw locking, Stainless steel, Material (hood/housing): Aluminium die-cast, Corrosion resistant, Powder-coated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
AAW338
Manufacturer product designation
Mounting cover, Distance bolt M5, Size: 48 B, Screw locking, Stainless steel
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB392
certificate/approval
0
BAC461
material of housing
aluminium die-cast, Corrosion resistant
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型