Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 30M-HBM (w. Molly Bolts)
Bill of material
HARTING 11133000302
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11133000302
DESCSHORT
Short Description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR
DESCLONG
Long Description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 30M-HBM (w. Molly Bolts)
SUPPLIERALTNO
Alternative product number
11 13 300 0302
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB396
Design of housing surface
Passivated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Passivated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han-Yellock 30M-HBM (w. Molly Bolts)
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS459
Corrosion resistance
Han-Yellock®
AAS461
Size
Han-Yellock® 30
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: Han-Yellock® 30, Material (hood/housing): Zinc die-cast, Passivated, RAL 9005 (jet black), Material (seal): NBR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir