Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Yellock 30 cover for hood
Bill of material
HARTING 11123005451
PREVIEW
Preview
MANUID
Product number of the Manufacturer
11123005451
DESCSHORT
Short Description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
DESCLONG
Long Description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-Yellock 30 cover for hood
SUPPLIERALTNO
Alternative product number
11 12 300 5451
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAO057
Product type
Han-Yellock 30 cover for hood
AAO742
Brand
Han-Yellock®
AAP798
Application standards
EN 60664-1
AAS461
Size
Han-Yellock® 30
AAS475
Captivity element present
Yes
AAU734
Manufacturer product description
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Protection cover, for carrier hoods, With fixing cord, Thermoplastic, Size: Han-Yellock® 30, Material (seal): NBR, Degree of protection: IP65, IP67
BAA039
max. operating ambient temperature
125 °C
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型