Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han-INOX 3A-HCC-M20
Bill of material
HARTING 19440031750
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440031750
DESCSHORT
Short Description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x M20
DESCLONG
Long Description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-INOX 3A-HCC-M20
SUPPLIERALTNO
Alternative product number
19 44 003 1750
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Coupling housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-INOX 3A-HCC-M20
AAO742
Brand
Han-INOX®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-INOX®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Cable to cable housing, Size: 3 A, Single locking lever, Stainless steel, Top entry, 1x M20
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型