Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han INOX 3A hood TE M20
Bill of material
HARTING 19440031440
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440031440
DESCSHORT
Short Description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted
DESCLONG
Long Description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han INOX 3A hood TE M20
SUPPLIERALTNO
Alternative product number
19 44 003 1440
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB224
Arrangement of the cable lead-in
vertical, top
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Sleeve housing
AAB504
Housing coating
Uncoated
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han INOX 3A hood TE M20
AAO742
Brand
Han-INOX®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han-INOX®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Hood, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Hood, Size: 3 A, Single locking lever, Top entry, 1x M20, Material (hood/housing): Stainless steel, Uncoated, Unpainted
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
BAD388
Flap cover present
No
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
    HARTING
    Han INOX 3A R/A Bulkhead Mounted Housing
    HARTING
    Han Q 5/0 HighTemp-F-c
    HARTING
    Han Q 5/0 HighTemp-M-c
    HARTING
    Han INOX 3A Bulkhead Mounted Housing
    HARTING
    Han INOX 3A SE Hood M20
    HARTING
    Cable Gland M20 6-13 mm Stainless Steel
    HARTING
    Han Inox 3A RA Hood M20 w/gasket
    HARTING
    Han 8D-M Quick Lock 1,5mm²
    HARTING
    Han 8D-F Quick Lock 1,5mm²
    HARTING
    Han INOX 3A TE Hood M20 w/seal
    HARTING
    Han INOX 3A-SMH-M20
    HARTING
    Han-INOX 3A-SMH-M20
    HARTING
    Han 3A-HBM-SL
Previews
3D
Wymiar
2D
Pobierz modele CAD