Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han-INOX 3A-HBM-DL-C
Bill of material
HARTING 19440030306
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19440030306
DESCSHORT
Short Description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
Han-INOX 3A-HBM-DL-C
SUPPLIERALTNO
Alternative product number
19 44 003 0306
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
56
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-INOX 3A-HBM-DL-C
AAO742
Brand
Han-INOX®
AAS459
Corrosion resistance
Han-INOX®
AAS461
Size
3 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel, Material (hood/housing): Stainless steel, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Straight, With metal cover, With seal, Size: 3 A, Single locking lever, Stainless steel
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
Stainless steel
BAD388
Flap cover present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAG410
UV-resistant
No
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD