Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han 3A HSI M20 100pcs/box
Bill of material
HARTING 19200030102XL
MANUID
Product number of the Manufacturer
19200030102XL
PREVIEW
Preview
DESCSHORT
Short Description
Screw mounted housing, Size: 3 A, Single locking lever, 1x M20, Material (hood/housing): Polycarbonate (PC), Black
DESCLONG
Long Description
Screw mounted housing, Size: 3 A, Single locking lever, 1x M20, Material (hood/housing): Polycarbonate (PC), Black, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
MANUTYPEDESC
Manufacturer Type Description
Han 3A HSI M20 100pcs/box
SUPPLIERALTNO
Alternative product number
19 20 003 0102 XL
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Screw mounted housing
AAC108
Degree of protection (IP), mounted
IP44, IP65/IP67, with seal screw 09 20 000 9918
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 3A HSI M20 100pcs/box
AAO742
Brand
Han A®
AAP372
number of cable inlets
1
AAS459
Corrosion resistance
Han A®
AAS460
Size of connection thread
M20
AAS461
Size
3 A
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Screw mounted housing, Size: 3 A, Single locking lever, 1x M20, Material (hood/housing): Polycarbonate (PC), Black, Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918
AAW338
Manufacturer product designation
Screw mounted housing, Size: 3 A, Single locking lever, 1x M20, Material (hood/housing): Polycarbonate (PC), Black
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic, Polycarbonate (PC)
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
AAB515
seal present
No
BAD388
Flap cover present
No
BAG410
UV-resistant
No
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。