카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han U Protect Cover Die Cast for Hood PG
Bill of material
HARTING 09360035401
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09360035401
DESCSHORT
Short Description
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel
DESCLONG
Long Description
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
MANUTYPEDESC
Manufacturer Type Description
Han U Protect Cover Die Cast for Hood PG
SUPPLIERALTNO
Alternative product number
09 36 003 5401
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Protection cover
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, With cable gland
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
40 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han U Protect Cover Die Cast for Hood PG
AAO742
Brand
Han® Ex
AAS459
Corrosion resistance
Han® Ex
AAS461
Size
3 A
AAU734
Manufacturer product description
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel, Material (hood/housing): Zinc die-cast, Powder-coated, RAL 5015 (sky blue), Material (seal): NBR, Degree of protection: IP65, With cable gland
AAW338
Manufacturer product designation
Protection cover, for hoods, Metal, With fixing cord, With seal, Size: 3 A, Single locking lever, Steel
BAA097
color of housing
Blue
BAA351
color
light-blue
BAB392
certificate/approval
0
BAC461
material of housing
Zink, Zink print cast
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드