Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Outdoor 16A-HBM
Bill of material
HARTING 19462160301
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19462160301
DESCSHORT
Short Description
Bulkhead mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced
DESCLONG
Long Description
Bulkhead mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Outdoor 16A-HBM
SUPPLIERALTNO
Alternative product number
19 46 216 0301
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Longitudinal strap
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han-Eco Outdoor 16A-HBM
AAO742
Brand
Han-Eco®
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS461
Size
16 A
AAU734
Manufacturer product description
Bulkhead mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Size: 16 A, Single locking lever, Polyamide (PA), Fibre-glass reinforced
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models