Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco 24B-HSM2-for DL-M32 w. cov.-gl.
Bill of material
HARTING 19431240267
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19431240267
DESCSHORT
Short Description
Surface mounted housing, With thermo-plastic cover, With integrated cable gland, Size: 24 B, Double locking lever (on the hood), Side entry, 2x M32
DESCLONG
Long Description
Surface mounted housing, With thermo-plastic cover, With integrated cable gland, Size: 24 B, Double locking lever (on the hood), Side entry, 2x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han-Eco 24B-HSM2-for DL-M32 w. cov.-gl.
SUPPLIERALTNO
Alternative product number
19 43 124 0267
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
21
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB408
Design of housing
Socket housing
AAB737
screwed cable gland present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han-Eco 24B-HSM2-for DL-M32 w. cov.-gl.
AAO742
Brand
Han-Eco®
AAP372
number of cable inlets
2
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Eco®
AAS460
Size of connection thread
M32
AAS461
Size
24 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, With thermo-plastic cover, With integrated cable gland, Size: 24 B, Double locking lever (on the hood), Side entry, 2x M32, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Degree of protection: IP66
AAW338
Manufacturer product designation
Surface mounted housing, With thermo-plastic cover, With integrated cable gland, Size: 24 B, Double locking lever (on the hood), Side entry, 2x M32
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
BAD388
Flap cover present
Yes
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
AAB515
seal present
No
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Рекомендации отсутствуют.
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей