Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
R 15-GG-AL
Bill of material
HARTING 09150000421
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09150000421
DESCSHORT
Short Description
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Aluminium, Degree of protection: IP65
DESCLONG
Long Description
Hood, Screw locking, 1x Pg 11, Material (hood/housing): Aluminium, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
R 15-GG-AL
SUPPLIERALTNO
Alternative product number
09 15 000 0421
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Threaded joint
AAB408
Design of housing
Plug-in housing
AAC108
Degree of protection (IP), mounted
IP65
AAP372
number of cable inlets
1
BAC461
material of housing
aluminum
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)