Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han EMC/B 24 Base Panel
Bill of material
HARTING 09628240306
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09628240306
DESCSHORT
Short Description
Bulkhead mounted housing, Internal seal, Size: 24 B, Low construction, Double locking lever (on the hood)
DESCLONG
Long Description
Bulkhead mounted housing, Internal seal, Size: 24 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han EMC/B 24 Base Panel
SUPPLIERALTNO
Alternative product number
09 62 824 0306
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
top section
AAO057
Product type
Han EMC/B 24 Base Panel
AAO742
Brand
Han® EMC/B
AAS459
Corrosion resistance
Han® EMC/B
AAS461
Size
24 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Internal seal, Size: 24 B, Low construction, Double locking lever (on the hood), Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP65
AAW338
Manufacturer product designation
Bulkhead mounted housing, Internal seal, Size: 24 B, Low construction, Double locking lever (on the hood)
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    HARTING
    Han EMC/B 24 Base Panel
    HARTING
    Han 24EMV/B-agg-QB
    HARTING
    Bearing pedestal with single part
预览
3D
尺寸标注
2D
下载CAD模型