Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10EMC/B-HBM-Rear Fit-SL
Bill of material
HARTING 09628100397
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09628100397
DESCSHORT
Short Description
Bulkhead mounted housing, Rear mounting, External seal, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Rear mounting, External seal, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han 10EMC/B-HBM-Rear Fit-SL
SUPPLIERALTNO
Alternative product number
09 62 810 0397
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
Uncoated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
Uncoated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC218
EMC design present
Yes
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 10EMC/B-HBM-Rear Fit-SL
AAO742
Brand
Han® EMC/B
AAS459
Corrosion resistance
Han® EMC/B
AAS461
Size
10 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Rear mounting, External seal, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Uncoated, Unpainted, Material (seal): NBR, Degree of protection: IP66
AAW338
Manufacturer product designation
Bulkhead mounted housing, Rear mounting, External seal, Size: 10 B, Low construction, Single locking lever, Polycarbonate (PC), Stainless steel
BAA097
color of housing
Without
BAA351
color
uncolored
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han 10EMC/B-HSE-M25 f. SL
    HARTING
    Han 16EMC/B-HSE-M40 (HT)
    HARTING
    Han 10 A-agg-LB
    HARTING
    Han B Base Panel 1 Lever
    HARTING
    Han 6HPR painting protect. cover plast
    HARTING
    Han INOX 10B-HCC-R-M32
    HARTING
    Han-INOX 3A-SMH-M20
    HARTING
    SEK 17-24(2)M-S32-AU KONTAKT 1
    HARTING
    Han 3A-HBMA-L
    HARTING
    Han High Temp 16B Base Panel 2 levers
    HARTING
    Han High Temp 10B Base Panel 2 levers
Previews
3D
Dimension
2D
Download CAD models