카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6M HBM-Rear Fit-SL-w/o frame
Bill of material
HARTING 09370060392
MANUID
Product number of the Manufacturer
09370060392
DESCSHORT
Short Description
Bulkhead mounted housing, Rear mounting, Size: 6 B, Low construction, Single locking lever, Stainless steel
DESCLONG
Long Description
Bulkhead mounted housing, Rear mounting, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66
MANUTYPEDESC
Manufacturer Type Description
Han 6M HBM-Rear Fit-SL-w/o frame
SUPPLIERALTNO
Alternative product number
09 37 006 0392
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB373
Type of interlock
Longitudinal strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Add-on housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP66
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAM489
shackle position
Subsection
AAO057
Product type
Han 6M HBM-Rear Fit-SL-w/o frame
AAO742
Brand
Han® M
AAS459
Corrosion resistance
Han® M
AAS461
Size
6 B
AAU734
Manufacturer product description
Bulkhead mounted housing, Rear mounting, Size: 6 B, Low construction, Single locking lever, Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP66
AAW338
Manufacturer product designation
Bulkhead mounted housing, Rear mounting, Size: 6 B, Low construction, Single locking lever, Stainless steel
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.