您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 19370100271
HARTING
Industrial connectors Han®
Hoods/Housings
Han® M Hoods/housings for rough environments
Powered by
CAD模型選擇
{harting_qs/6/30/141/13455.prj},{NB=19370100271},{MANUID=19370100271},{AAC820=-40},{AAC821=125},{AAP372=2},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/c5/e0/09_37_016_0271_cmyk01.tif__web.png},{DESCSHORT=Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25},{DESCLONG=Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65},{MANUTYPEDESC=Han 10M-HSM2-DL-M25-HC},{SUPPLIERALTNO=19 37 010 0271},{MANUNAME=HARTING},{DELTIME=77},{AAB224=lateral}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han 10M-HSM2-DL-M25-HC
Bill of material
HARTING 19370100271
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19370100271
DESCSHORT
Short Description
Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25
DESCLONG
Long Description
Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
Han 10M-HSM2-DL-M25-HC
SUPPLIERALTNO
Alternative product number
19 37 010 0271
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB224
Arrangement of the cable lead-in
lateral
AAB373
Type of interlock
Transverse strap
AAB396
Design of housing surface
powder-coated
AAB408
Design of housing
Socket housing
AAB504
Housing coating
powder-coated
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40
°C
AAC821
Max. operating temperature
125
°C
AAM489
shackle position
Subsection
AAO057
Product type
Han 10M-HSM2-DL-M25-HC
AAO742
Brand
Han® M
AAP372
number of cable inlets
2
AAS459
Corrosion resistance
Han® M
AAS460
Size of connection thread
M25
AAS461
Size
10 B
AAS462
Mounting method of the cable gland
metric
AAU734
Manufacturer product description
Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 9005 (jet black), Material (seal): FPM, Degree of protection: IP65
AAW338
Manufacturer product designation
Surface mounted housing, Size: 10 B, High construction, Double locking lever, Stainless steel, Side entry, 2x M25
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
CE
BAC461
material of housing
aluminium die-cast, aluminum
BAG410
UV-resistant
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求