Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Modular Flexbox carrier hood (a...d)
Bill of material
HARTING 09140048001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140048001
DESCSHORT
Short Description
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR
DESCLONG
Long Description
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
MANUTYPEDESC
Manufacturer Type Description
Han-Modular Flexbox carrier hood (a...d)
SUPPLIERALTNO
Alternative product number
09 14 004 8001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
69
AAB408
Design of housing
Sleeve housing, multipartite, carrier housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP54
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
125 °C
AAO057
Product type
Han-Modular Flexbox carrier hood (a...d)
AAO742
Brand
Han-Modular® Flexbox
AAP798
Application standards
IEC 61984
AAS459
Corrosion resistance
Han-Modular® Flexbox
AAU734
Manufacturer product description
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR, Degree of protection: IP54
AAW338
Manufacturer product designation
Carrier hood, for 4 modules, a ... d, Material (hood/housing): Polyamide (PA), Fibre-glass reinforced, RAL 9005 (jet black), Material (seal): NBR
BAA097
color of housing
Black
BAA351
color
Black
BAC140
Combustibility class
V0
BAC461
material of housing
Polyamide (PA), Fibre-glass reinforced
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD