您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照國家
IFC 4.0
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09140008200
HARTING
Industrial connectors Han®
Series
Accessories
Powered by
CAD模型選擇
{harting_qs/6/23/71/2031.prj},{NB=09140008200},{MANUID=09140008200},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=40169300},{PREVIEW=../../../_pool_/a4/e4/09_14_000_8200.tif__web.png},{DESCSHORT=Cable seal, NBR, RAL 9005 (jet black)},{DESCLONG=Cable seal, NBR, RAL 9005 (jet black)},{MANUTYPEDESC=Flexbox bellows seal insert med 5-16mm},{SUPPLIERALTNO=09 14 000 8200},{MANUNAME=HARTING},{DELTIME=98},{AAO057=Flexbox bellows seal insert med 5-16mm},{AAU734=Cable seal, NBR, RAL 9005 (jet black)},{AAW338=Cable seal, NBR, RAL 9005 (jet black)},{COO=TW},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=439},{AAO676=09 14 000 8200},{AAO677=HARTING Technology Group},{ORDERUNIT=C62},{CONTENTUNIT=C62}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Flexbox bellows seal insert med 5-16mm
Bill of material
HARTING 09140008200
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140008200
DESCSHORT
Short Description
Cable seal, NBR, RAL 9005 (jet black)
DESCLONG
Long Description
Cable seal, NBR, RAL 9005 (jet black)
MANUTYPEDESC
Manufacturer Type Description
Flexbox bellows seal insert med 5-16mm
SUPPLIERALTNO
Alternative product number
09 14 000 8200
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
98
AAO057
Product type
Flexbox bellows seal insert med 5-16mm
AAU734
Manufacturer product description
Cable seal, NBR, RAL 9005 (jet black)
AAW338
Manufacturer product designation
Cable seal, NBR, RAL 9005 (jet black)
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
40169300
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求