Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han hinged frame plus, for 3 modules A-C
Bill of material
HARTING 09140100361
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140100361
DESCSHORT
Short Description
Hinged frame plus, for 3 modules, A ... C, Size: 10 B
DESCLONG
Long Description
Hinged frame plus, for 3 modules, A ... C, Size: 10 B
MANUTYPEDESC
Manufacturer Type Description
Han hinged frame plus, for 3 modules A-C
SUPPLIERALTNO
Alternative product number
09 14 010 0361
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAO057
Product type
Han hinged frame plus, for 3 modules A-C
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS461
Size
10 B
AAS465
Insertion cycles, min.
500
AAS469
Material of the contact carrier frame
Zink print cast, Stainless steel
AAU734
Manufacturer product description
Hinged frame plus, for 3 modules, A ... C, Size: 10 B
AAW338
Manufacturer product designation
Hinged frame plus, for 3 modules, A ... C, Size: 10 B
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)