Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Eco Cable gland M25
Bill of material
HARTING 19410005121
PREVIEW
Preview
MANUID
Product number of the Manufacturer
19410005121
DESCSHORT
Short Description
Cable gland, M25, Clamping range: 9 ... 17 mm, Material (cable glands): Polyamide (PA), Wrench size: 29
DESCLONG
Long Description
Cable gland, M25, Clamping range: 9 ... 17 mm, Material (cable glands): Polyamide (PA), Wrench size: 29
MANUTYPEDESC
Manufacturer Type Description
Han-Eco Cable gland M25
SUPPLIERALTNO
Alternative product number
19 41 000 5121
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAG623
wrench width 1
29 mm
AAO057
Product type
Han-Eco®
AAO742
Brand
Han-Eco®
AAS460
Size of connection thread
M25
AAS481
Thread type of the cable gland
metric
AAU734
Manufacturer product description
Cable gland, M25, Clamping range: 9 ... 17 mm, Material (cable glands): Polyamide (PA), Wrench size: 29
AAW338
Manufacturer product designation
Cable gland, M25, Clamping range: 9 ... 17 mm, Material (cable glands): Polyamide (PA), Wrench size: 29
BAA039
max. operating ambient temperature
125 °C
BAA351
color
Black
BAB664
material
Polyamide (PA)
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
84849000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir