Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
Bill of material
HARTING 09330006218
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006218
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
SUPPLIERALTNO
Alternative product number
09 33 000 6218
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
1 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E F Crimp Contact Au 1.0 mm²/ 18 AWG, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 1 mm², AWG 18, Han E F Crimp Contact Au 1.0 mm²/ 18 AWG
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    Han E M Crimp Contact Au 1.0 mm²/ 18 AWG
    HARTING
    Han C module, crimp female
    HARTING
    Han 40A axial module, male 2,5-8mm²
    HARTING
    Han E M Crimp Contact Au 0.5 mm²/ 20 AWG
    HARTING
    Han C module, crimp male
    HARTING
    Han E F Crimp Contact Au 1.5 mm²/ 16 AWG
    HARTING
    Han A Hood Side Entry HC 2 Pegs M25
    HARTING
    Han 3M-HBMA-1 Lever- 4 fixing screws
    HARTING
    Han E Protected module, crimp male
    HARTING
    Han 12Q-SMC-FI-CRT-PE with QL
Previews
3D
Dimension
2D
Download CAD models