Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han E F Crimp Contact Au 0.75 mm²/18 AWG
Bill of material
HARTING 09330006215
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09330006215
DESCSHORT
Short Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
DESCLONG
Long Description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
MANUTYPEDESC
Manufacturer Type Description
Han E F Crimp Contact Au 0.75 mm²/18 AWG
SUPPLIERALTNO
Alternative product number
09 33 000 6215
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
63
AAB202
Insulation stripped length
7.5 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.75 mm²
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han E F Crimp Contact Au 0.75 mm²/18 AWG, Han E®
AAO742
Brand
Han E®
AAP798
Application standards
EN 60664-1
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18
AAW338
Manufacturer product designation
Crimp contact, Operating current: ≤16 A, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 18, Han E F Crimp Contact Au 0.75 mm²/18 AWG
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    HARTING
    Han 6EMC/B-HTE-M20 (HT)
    HARTING
    Han hinged frame plus, for 2 modules A-B
    HARTING
    Han-Eco Cable gland M20
    HARTING
    Han E M Crimp Contact Au 0.75 mm²/18 AWG
Previews
3D
尺寸
2D
下載CAD模型